IESNA:LM-63-2002
[TEST]P947402
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20277
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2788.3 2998.5 3224.3 3451.1 3625 3731.4 3796.1 3832.5 3872.6 3919.2
3979.1 4060.4 4170.1 4299.6 4456.8 4721.6 5121.8 5652.5 6307.8 7127.4
8201.6 9434.7 10747.5 11941.6 12663.3 12296.8 11563.4 10580.6 9400 7993
6213.1 4439.2 2905.4 1688.9 743.1 230 0
2788.3 3009.8 3264 3515.7 3701.3 3814.2 3867.6 3880.8 3889.4 3897.1
3909.6 3936.1 3984.7 4045.7 4146.1 4356.2 4724.3 5258.1 5953.6 6782.8
7775.9 8919.2 10238.3 11664.3 13094 13473.9 12668.1 11631.3 10542.8 9304.4
7570.5 5706.2 3971.4 2417.6 1129.9 360 0
2788.3 3021.3 3303.8 3580.2 3777.7 3896.9 3939 3929 3906.3 3875.1
3840 3811.7 3799.4 3791.9 3835.5 3990.7 4326.8 4863.7 5599.2 6438
7350.3 8403.8 9729 11386.8 13524.9 14650.9 13772.8 12682 11685.7 10615.9
8927.8 6973.3 5037.3 3146.5 1516.6 490 0
2788.3 3037.5 3343.1 3638.3 3845.9 3958.6 3977.6 3929.8 3855.5 3769.8
3680.2 3599.9 3538.7 3497 3528.2 3711.4 4119.2 4744.1 5546.5 6427.3
7352.1 8351.7 9525.8 10979.3 13018.8 14593.9 13991.4 12784.5 11731.5 10648.9
9049.7 7147.7 5254 3388.6 1722.6 604.9 0
2788.3 3053.6 3382.6 3696.4 3914.1 4020 4016.3 3930.4 3804.7 3664.5
3520.3 3388.3 3278.1 3202.1 3221.1 3432.2 3911.5 4624.5 5493.6 6416.6
7353.9 8299.5 9322.6 10571.9 12512.7 14536.7 14209.9 12886.9 11777.4 10681.7
9171.5 7322.1 5470.8 3630.8 1928.6 719.9 0
2788.3 3063.2 3404 3731.4 3955.4 4049.9 4017.4 3887.1 3709.1 3523.8
3349.4 3198.9 3080.8 3016.7 3092.2 3423.8 4058.1 4944.2 6005.8 7155.5
8306.2 9437 10588.5 11850.1 13722.4 15644.9 15618.1 14354.2 13089.5 11708.3
9970.2 7929.3 5929.4 3946.5 2187.9 849.5 0
2788.3 3072.9 3425.4 3766.4 3996.4 4079.9 4018.5 3843.8 3613.4 3383.1
3178.6 3009.5 2883.5 2831.3 2963.5 3415.5 4204.6 5263.9 6518.1 7894.2
9258.4 10574.4 11854.4 13128.4 14932.1 16753.1 17026.5 15821.4 14401.6 12735
10768.9 8536.5 6387.8 4262.1 2447.2 979.2 0
2788.3 3077.7 3438.4 3785.3 4014.8 4090 4007.8 3804.1 3543.7 3296.1
3087 2919.4 2799.9 2765.7 2948.2 3485.4 4374.8 5573.3 7026.5 8638.6
10240.9 11790.1 13303.6 14769.9 16689.6 18425.2 18647.9 17449.7 15802.9 13784.5
11507.7 9060.5 6662.9 4376.9 2512.3 984.8 0
2788.3 3082.5 3451.4 3804.2 4033.1 4100 3997.1 3764.3 3474.1 3209
2995.6 2829.5 2716.4 2700 2932.9 3555.4 4544.9 5882.7 7535 9382.8
11223.5 13005.6 14752.9 16411.3 18447 20097.2 20269.1 19078.1 17204.1 14833.9
12246.5 9584.5 6938 4491.6 2577.5 990.2 0
2788.3 3080.4 3461.3 3813.3 4040.1 4101.1 3984.5 3736.2 3431.3 3161.7
2950.9 2787.2 2677 2671.6 2930.6 3591.8 4629.6 6064.4 7843.7 9819.9
11817.5 13717.7 15599.7 17461.4 19582 21146.3 21162.3 19777.8 17593 14873.2
12048.6 9244.3 6390.7 4061.5 2233 831.3 0
2788.3 3082.5 3451.4 3804.2 4033.1 4100 3997.1 3764.3 3474.1 3209
2995.6 2829.5 2716.4 2700 2932.9 3555.4 4544.9 5882.7 7535 9382.8
11223.5 13005.6 14752.9 16411.3 18447 20097.2 20269.1 19078.1 17204.1 14833.9
12246.5 9584.5 6938 4491.6 2577.5 990.2 0
2788.3 3077.7 3438.4 3785.3 4014.8 4090 4007.8 3804.1 3543.7 3296.1
3087 2919.4 2799.9 2765.7 2948.2 3485.4 4374.8 5573.3 7026.5 8638.6
10240.9 11790.1 13303.6 14769.9 16689.6 18425.2 18647.9 17449.7 15802.9 13784.5
11507.7 9060.5 6662.9 4376.9 2512.3 984.8 0
2788.3 3072.9 3425.4 3766.4 3996.4 4079.9 4018.5 3843.8 3613.4 3383.1
3178.6 3009.5 2883.5 2831.3 2963.5 3415.5 4204.6 5263.9 6518.1 7894.2
9258.4 10574.4 11854.4 13128.4 14932.1 16753.1 17026.5 15821.4 14401.6 12735
10768.9 8536.5 6387.8 4262.1 2447.2 979.2 0
2788.3 3063.2 3404 3731.4 3955.4 4049.9 4017.4 3887.1 3709.1 3523.8
3349.4 3198.9 3080.8 3016.7 3092.2 3423.8 4058.1 4944.2 6005.8 7155.5
8306.2 9437 10588.5 11850.1 13722.4 15644.9 15618.1 14354.2 13089.5 11708.3
9970.2 7929.3 5929.4 3946.5 2187.9 849.5 0
2788.3 3053.6 3382.6 3696.4 3914.1 4020 4016.3 3930.4 3804.7 3664.5
3520.3 3388.3 3278.1 3202.1 3221.1 3432.2 3911.5 4624.5 5493.6 6416.6
7353.9 8299.5 9322.6 10571.9 12512.7 14536.7 14209.9 12886.9 11777.4 10681.7
9171.5 7322.1 5470.8 3630.8 1928.6 719.9 0
2788.3 3037.5 3343.1 3638.3 3845.9 3958.6 3977.6 3929.8 3855.5 3769.8
3680.2 3599.9 3538.7 3497 3528.2 3711.4 4119.2 4744.1 5546.5 6427.3
7352.1 8351.7 9525.8 10979.3 13018.8 14593.9 13991.4 12784.5 11731.5 10648.9
9049.7 7147.7 5254 3388.6 1722.6 604.9 0
2788.3 3021.3 3303.8 3580.2 3777.7 3896.9 3939 3929 3906.3 3875.1
3840 3811.7 3799.4 3791.9 3835.5 3990.7 4326.8 4863.7 5599.2 6438
7350.3 8403.8 9729 11386.8 13524.9 14650.9 13772.8 12682 11685.7 10615.9
8927.8 6973.3 5037.3 3146.5 1516.6 490 0
2788.3 3009.8 3264 3515.7 3701.3 3814.2 3867.6 3880.8 3889.4 3897.1
3909.6 3936.1 3984.7 4045.7 4146.1 4356.2 4724.3 5258.1 5953.6 6782.8
7775.9 8919.2 10238.3 11664.3 13094 13473.9 12668.1 11631.3 10542.8 9304.4
7570.5 5706.2 3971.4 2417.6 1129.9 360 0
2788.3 2998.5 3224.3 3451.1 3625 3731.4 3796.1 3832.5 3872.6 3919.2
3979.1 4060.4 4170.1 4299.6 4456.8 4721.6 5121.8 5652.5 6307.8 7127.4
8201.6 9434.7 10747.5 11941.6 12663.3 12296.8 11563.4 10580.6 9400 7993
6213.1 4439.2 2905.4 1688.9 743.1 230 0
2788.3 2975.5 3173.4 3367.2 3518.9 3614.9 3674.7 3709.4 3744.7 3788.4
3850.9 3938.2 4052 4182.6 4344.9 4578.9 4913.8 5352.3 5902.9 6557.4
7342.4 8166.8 8897.8 9415.9 9545.4 9000.2 8228.9 7311 6309.4 5223.7
3979 2784.9 1794.3 1038.5 467.1 153 0
2788.3 2952.5 3122.6 3283.4 3412.9 3498.5 3553.3 3586.2 3616.6 3657.6
3722.9 3815.9 3934 4065.8 4232.9 4436.2 4705.8 5052 5497.9 5987.4
6483 6899 7048.2 6890.2 6427.3 5703.6 4894.4 4041.4 3218.9 2454.4
1744.9 1130.7 683.2 388.2 191.3 76 0
2788.3 2928 3071.9 3206 3310.5 3382.5 3427.4 3448.9 3465.7 3488.4
3529.5 3593.7 3676.8 3763.6 3862.5 3973.2 4113.8 4297.7 4539.8 4797.6
5036.8 5192.2 5158 4917 4468.6 3862.3 3243.6 2637.6 2076.8 1587.7
1152.3 780.8 503.1 309.4 165.4 68.6 0
2788.3 2903.6 3021.3 3128.5 3208.2 3266.5 3301.6 3311.7 3314.9 3319.2
3336.1 3371.4 3419.7 3461.5 3492.1 3510.3 3521.7 3543.4 3581.6 3607.8
3590.7 3485.3 3267.6 2943.9 2509.9 2020.9 1592.9 1233.9 934.6 720.9
559.8 431 323.1 230.9 139.6 61.2 0
2788.3 2879 2970.3 3053.1 3116.6 3158.5 3177.2 3167.2 3139.8 3106.2
3073.1 3050.9 3040.6 3027.7 3003.5 2962.1 2905.1 2846.3 2791.6 2746.4
2697.2 2614.1 2476.3 2282 2029.7 1727.7 1456.1 1195 945.7 754.4
590.2 451.6 331.7 232.4 138.9 60.5 0
2788.3 2854.4 2919.3 2977.6 3024.9 3050.4 3052.8 3022.8 2964.8 2893.3
2810.2 2730.5 2661.2 2593.7 2515.2 2414 2288.6 2149.3 2001.6 1885
1803.7 1742.9 1684.9 1619.9 1549.5 1434.6 1319.2 1156.1 956.7 788
620.6 472.4 340.2 234.1 138 59.7 0
2788.3 2830.8 2871.7 2911.2 2946.4 2961.5 2949.8 2899 2811.4 2708.6
2593.7 2488.8 2401.1 2325.4 2251 2163.5 2059.1 1943.9 1821.5 1724.6
1660.3 1618 1587.3 1550.9 1495.2 1398.5 1302.2 1165.6 1000.8 850.5
690.5 540.3 397.8 276.5 169.1 72.3 0
2788.3 2807.3 2824.1 2844.8 2867.7 2872.6 2846.9 2775.2 2657.9 2523.8
2377.4 2247.1 2140.9 2057 1986.9 1913.1 1829.6 1738.4 1641.3 1564.3
1517 1493.1 1489.6 1481.9 1441 1362.6 1285.2 1175 1044.8 912.9
760.5 608.3 455.3 318.8 200.1 85.1 0
2788.3 2784.5 2779.2 2783.4 2792 2793.1 2758.8 2671.6 2537.4 2386.5
2236.7 2119 2033.4 1970.3 1914.7 1849.9 1772.4 1685.7 1587.8 1495.2
1426.2 1388.8 1392.5 1396.3 1384.5 1355.6 1286.1 1172.7 1044.8 923.4
808.9 688 550.5 400.2 260.5 110.2 0
2788.3 2759.2 2734.8 2726 2730.3 2735.6 2712.8 2643.3 2529.9 2401.2
2276.3 2167.2 2071.2 1987.1 1907.7 1824.5 1733.3 1636.5 1540.2 1454.3
1378.6 1322.2 1292.3 1274.3 1257.4 1237.7 1196.2 1122.2 1028.2 923.6
804.8 685.8 550.2 404.7 266.4 117.7 0
2788.3 2738.6 2696 2674.4 2675.9 2691.1 2691.5 2651.1 2566.2 2455
2338.4 2227.1 2118.7 2015.2 1915.4 1815.9 1713.9 1610.8 1515.1 1433.3
1360 1303.8 1263.2 1231.9 1202.5 1169 1123.2 1061.4 985 893.9
782 667.5 534.9 397.2 258.4 114.5 0
2788.3 2718.2 2657.2 2623 2621.6 2646.8 2670.4 2658.8 2602.6 2508.8
2400.4 2287 2166.4 2043.4 1923.2 1807.3 1694.6 1585.1 1490.2 1412.3
1341.5 1285.5 1234.2 1189.6 1147.5 1100.4 1050.1 1000.6 941.8 864.3
759.1 649.2 519.5 389.7 250.4 111.3 0
2788.3 2699.7 2624.7 2580.2 2578.8 2618.4 2674.2 2705.4 2683.6 2601.2
2483.5 2355.4 2223.1 2088.6 1957.8 1832.2 1712.4 1599.7 1502.4 1423.9
1359.5 1312.6 1272.6 1230.9 1183.8 1123.4 1059 997.8 932.1 850.2
745.6 635.5 508 381.5 241.3 109.6 0
2788.3 2681.3 2592.2 2537.4 2536 2590.1 2678.1 2752.1 2764.7 2693.9
2566.8 2423.6 2279.8 2134 1992.2 1856.9 1730.3 1614.3 1514.8 1435.3
1377.5 1339.6 1310.9 1272.2 1219.9 1146.4 1067.8 995 922.5 836.2
732.1 621.8 496.5 373.4 232.2 107.8 0
2788.3 2665.1 2563.6 2501.3 2497.1 2559.5 2670.1 2776.9 2816.6 2761.4
2633.2 2476.9 2324 2176.4 2034.2 1898.7 1770.7 1652.6 1551.2 1471
1411.1 1370.4 1344.1 1311.1 1264.7 1198.5 1123.7 1046.6 967.9 871.9
758.6 643.5 514.4 371.9 224.5 107.5 0
2788.3 2649 2534.9 2465.1 2458.2 2529.1 2662.2 2801.6 2868.5 2828.9
2699.7 2530.2 2368.3 2218.8 2076.2 1940.7 1811.2 1691 1587.6 1506.5
1444.6 1401.1 1377.2 1350 1309.4 1250.8 1179.6 1098.3 1013.2 907.5
785.1 665 532.3 370.4 216.7 107.2 0
2788.3 2632.7 2508.9 2433.3 2422.3 2492 2630 2775.6 2856.5 2836.2
2724.5 2557.8 2390.8 2243.8 2106.2 1977.7 1853.8 1737 1635.3 1553.6
1486.8 1440.4 1411.7 1384.1 1344 1287.7 1214.9 1131.8 1042.1 933.6
808.8 685.3 549.4 364.4 200.1 94.6 0
2788.3 2616.5 2482.8 2401.5 2386.5 2455 2597.8 2749.7 2844.4 2843.4
2749.2 2585.5 2413.2 2268.8 2136.1 2014.7 1896.5 1783.1 1683 1600.6
1528.9 1479.7 1446 1418.2 1378.6 1324.6 1250.2 1165.2 1071 959.7
832.4 705.6 566.5 358.4 183.5 81.9 0
2788.3 2604 2462.8 2377.6 2358 2418.6 2546 2681.2 2766 2768.5
2687.8 2541.7 2380 2238.2 2114.3 2004.6 1898.9 1795.4 1700.7 1621
1555 1510.6 1478.8 1451.3 1411.8 1355 1277 1188.3 1091.9 980.2
851 725.2 581.4 390.1 213.1 94.3 0
2788.3 2591.4 2442.7 2353.9 2329.5 2382.2 2494.2 2612.6 2687.7 2693.6
2626.5 2498.1 2346.6 2207.5 2092.6 1994.6 1901.3 1807.7 1718.3 1641.3
1581.2 1541.6 1511.6 1484.2 1445 1385.4 1303.7 1211.4 1112.7 1000.6
869.6 744.7 596.2 421.8 242.9 106.8 0
2788.3 2581.2 2428.7 2337.2 2310.9 2358.1 2457.7 2558.7 2621.6 2625.5
2565.9 2451.1 2313 2180.6 2067.8 1971.8 1881.9 1791.3 1703.6 1631
1580.5 1547.1 1519.3 1492 1453.5 1393.6 1312.2 1219.6 1120.7 1010
879.5 753.9 608.4 442.5 268.6 117.2 0
2788.3 2571.1 2414.6 2320.5 2292 2334.1 2421.1 2504.7 2555.6 2557.4
2505.6 2404.2 2279.2 2153.8 2043 1948.9 1862.6 1775 1688.9 1620.7
1580.1 1552.7 1527 1499.8 1462.1 1401.8 1320.5 1227.8 1128.6 1019.4
889.3 763.1 620.6 463.3 294.2 127.5 0
2788.3 2563.1 2404.7 2309 2281.2 2322 2404.3 2479.9 2523.8 2523.9
2476.5 2384.7 2269.2 2147.3 2033.1 1930.8 1836.2 1742.4 1651.6 1587.6
1553.6 1531.1 1508.2 1480.8 1443.5 1385 1304.4 1212.9 1116.5 1009.4
884.4 756.2 617.6 462 292.1 125 0
2788.3 2555.2 2394.7 2297.7 2270.4 2310 2387.6 2455 2491.9 2490.3
2447.5 2365.1 2259.2 2140.7 2023.3 1912.8 1810.1 1709.8 1614.3 1554.4
1527 1509.5 1489.4 1461.8 1424.9 1368.2 1288.2 1198.1 1104.4 999.3
879.5 749.2 614.7 460.6 290 122.2 0
2788.3 2548 2387.1 2290.8 2264.6 2305.1 2381.2 2446.8 2481.7 2479
2436.9 2360.3 2259.2 2141.6 2021.1 1903.3 1792.4 1684 1584 1526.4
1501.1 1486.3 1469 1441.6 1404.2 1346.4 1267 1178.4 1085.6 981.3
864.4 734 594.2 443.4 276.5 115.3 0
2788.3 2540.6 2379.5 2284.1 2258.9 2300.2 2374.7 2438.6 2471.6 2467.8
2426.4 2355.5 2259.2 2142.6 2019 1893.8 1774.8 1658.2 1553.8 1498.5
1475.2 1463.1 1448.7 1421.4 1383.4 1324.6 1245.9 1158.7 1066.7 963.5
849.3 718.8 573.7 426 263 108.3 0
2788.3 2531.5 2372.1 2279 2256.5 2299.3 2374.2 2437.3 2468.4 2463
2420.2 2353.9 2260.8 2144.2 2017.9 1888.4 1764.3 1641.3 1534.3 1479.7
1457.3 1446.6 1433.7 1405.9 1367.4 1305.3 1229.4 1143.8 1049.6 946.9
833.5 706.2 549.9 410.9 249.3 101.6 0
2788.3 2540.6 2379.5 2284.1 2258.9 2300.2 2374.7 2438.6 2471.6 2467.8
2426.4 2355.5 2259.2 2142.6 2019 1893.8 1774.8 1658.2 1553.8 1498.5
1475.2 1463.1 1448.7 1421.4 1383.4 1324.6 1245.9 1158.7 1066.7 963.5
849.3 718.8 573.7 426 263 108.3 0
2788.3 2548 2387.1 2290.8 2264.6 2305.1 2381.2 2446.8 2481.7 2479
2436.9 2360.3 2259.2 2141.6 2021.1 1903.3 1792.4 1684 1584 1526.4
1501.1 1486.3 1469 1441.6 1404.2 1346.4 1267 1178.4 1085.6 981.3
864.4 734 594.2 443.4 276.5 115.3 0
2788.3 2555.2 2394.7 2297.7 2270.4 2310 2387.6 2455 2491.9 2490.3
2447.5 2365.1 2259.2 2140.7 2023.3 1912.8 1810.1 1709.8 1614.3 1554.4
1527 1509.5 1489.4 1461.8 1424.9 1368.2 1288.2 1198.1 1104.4 999.3
879.5 749.2 614.7 460.6 290 122.2 0
2788.3 2563.1 2404.7 2309 2281.2 2322 2404.3 2479.9 2523.8 2523.9
2476.5 2384.7 2269.2 2147.3 2033.1 1930.8 1836.2 1742.4 1651.6 1587.6
1553.6 1531.1 1508.2 1480.8 1443.5 1385 1304.4 1212.9 1116.5 1009.4
884.4 756.2 617.6 462 292.1 125 0
2788.3 2571.1 2414.6 2320.5 2292 2334.1 2421.1 2504.7 2555.6 2557.4
2505.6 2404.2 2279.2 2153.8 2043 1948.9 1862.6 1775 1688.9 1620.7
1580.1 1552.7 1527 1499.8 1462.1 1401.8 1320.5 1227.8 1128.6 1019.4
889.3 763.1 620.6 463.3 294.2 127.5 0
2788.3 2581.2 2428.7 2337.2 2310.9 2358.1 2457.7 2558.7 2621.6 2625.5
2565.9 2451.1 2313 2180.6 2067.8 1971.8 1881.9 1791.3 1703.6 1631
1580.5 1547.1 1519.3 1492 1453.5 1393.6 1312.2 1219.6 1120.7 1010
879.5 753.9 608.4 442.5 268.6 117.2 0
2788.3 2591.4 2442.7 2353.9 2329.5 2382.2 2494.2 2612.6 2687.7 2693.6
2626.5 2498.1 2346.6 2207.5 2092.6 1994.6 1901.3 1807.7 1718.3 1641.3
1581.2 1541.6 1511.6 1484.2 1445 1385.4 1303.7 1211.4 1112.7 1000.6
869.6 744.7 596.2 421.8 242.9 106.8 0
2788.3 2604 2462.8 2377.6 2358 2418.6 2546 2681.2 2766 2768.5
2687.8 2541.7 2380 2238.2 2114.3 2004.6 1898.9 1795.4 1700.7 1621
1555 1510.6 1478.8 1451.3 1411.8 1355 1277 1188.3 1091.9 980.2
851 725.2 581.4 390.1 213.1 94.3 0
2788.3 2616.5 2482.8 2401.5 2386.5 2455 2597.8 2749.7 2844.4 2843.4
2749.2 2585.5 2413.2 2268.8 2136.1 2014.7 1896.5 1783.1 1683 1600.6
1528.9 1479.7 1446 1418.2 1378.6 1324.6 1250.2 1165.2 1071 959.7
832.4 705.6 566.5 358.4 183.5 81.9 0
2788.3 2632.7 2508.9 2433.3 2422.3 2492 2630 2775.6 2856.5 2836.2
2724.5 2557.8 2390.8 2243.8 2106.2 1977.7 1853.8 1737 1635.3 1553.6
1486.8 1440.4 1411.7 1384.1 1344 1287.7 1214.9 1131.8 1042.1 933.6
808.8 685.3 549.4 364.4 200.1 94.6 0
2788.3 2649 2534.9 2465.1 2458.2 2529.1 2662.2 2801.6 2868.5 2828.9
2699.7 2530.2 2368.3 2218.8 2076.2 1940.7 1811.2 1691 1587.6 1506.5
1444.6 1401.1 1377.2 1350 1309.4 1250.8 1179.6 1098.3 1013.2 907.5
785.1 665 532.3 370.4 216.7 107.2 0
2788.3 2665.1 2563.6 2501.3 2497.1 2559.5 2670.1 2776.9 2816.6 2761.4
2633.2 2476.9 2324 2176.4 2034.2 1898.7 1770.7 1652.6 1551.2 1471
1411.1 1370.4 1344.1 1311.1 1264.7 1198.5 1123.7 1046.6 967.9 871.9
758.6 643.5 514.4 371.9 224.5 107.5 0
2788.3 2681.3 2592.2 2537.4 2536 2590.1 2678.1 2752.1 2764.7 2693.9
2566.8 2423.6 2279.8 2134 1992.2 1856.9 1730.3 1614.3 1514.8 1435.3
1377.5 1339.6 1310.9 1272.2 1219.9 1146.4 1067.8 995 922.5 836.2
732.1 621.8 496.5 373.4 232.2 107.8 0
2788.3 2699.7 2624.7 2580.2 2578.8 2618.4 2674.2 2705.4 2683.6 2601.2
2483.5 2355.4 2223.1 2088.6 1957.8 1832.2 1712.4 1599.7 1502.4 1423.9
1359.5 1312.6 1272.6 1230.9 1183.8 1123.4 1059 997.8 932.1 850.2
745.6 635.5 508 381.5 241.3 109.6 0
2788.3 2718.2 2657.2 2623 2621.6 2646.8 2670.4 2658.8 2602.6 2508.8
2400.4 2287 2166.4 2043.4 1923.2 1807.3 1694.6 1585.1 1490.2 1412.3
1341.5 1285.5 1234.2 1189.6 1147.5 1100.4 1050.1 1000.6 941.8 864.3
759.1 649.2 519.5 389.7 250.4 111.3 0
2788.3 2738.6 2696 2674.4 2675.9 2691.1 2691.5 2651.1 2566.2 2455
2338.4 2227.1 2118.7 2015.2 1915.4 1815.9 1713.9 1610.8 1515.1 1433.3
1360 1303.8 1263.2 1231.9 1202.5 1169 1123.2 1061.4 985 893.9
782 667.5 534.9 397.2 258.4 114.5 0
2788.3 2759.2 2734.8 2726 2730.3 2735.6 2712.8 2643.3 2529.9 2401.2
2276.3 2167.2 2071.2 1987.1 1907.7 1824.5 1733.3 1636.5 1540.2 1454.3
1378.6 1322.2 1292.3 1274.3 1257.4 1237.7 1196.2 1122.2 1028.2 923.6
804.8 685.8 550.2 404.7 266.4 117.7 0
2788.3 2784.5 2779.2 2783.4 2792 2793.1 2758.8 2671.6 2537.4 2386.5
2236.7 2119 2033.4 1970.3 1914.7 1849.9 1772.4 1685.7 1587.8 1495.2
1426.2 1388.8 1392.5 1396.3 1384.5 1355.6 1286.1 1172.7 1044.8 923.4
808.9 688 550.5 400.2 260.5 110.2 0
2788.3 2807.3 2824.1 2844.8 2867.7 2872.6 2846.9 2775.2 2657.9 2523.8
2377.4 2247.1 2140.9 2057 1986.9 1913.1 1829.6 1738.4 1641.3 1564.3
1517 1493.1 1489.6 1481.9 1441 1362.6 1285.2 1175 1044.8 912.9
760.5 608.3 455.3 318.8 200.1 85.1 0
2788.3 2830.8 2871.7 2911.2 2946.4 2961.5 2949.8 2899 2811.4 2708.6
2593.7 2488.8 2401.1 2325.4 2251 2163.5 2059.1 1943.9 1821.5 1724.6
1660.3 1618 1587.3 1550.9 1495.2 1398.5 1302.2 1165.6 1000.8 850.5
690.5 540.3 397.8 276.5 169.1 72.3 0
2788.3 2854.4 2919.3 2977.6 3024.9 3050.4 3052.8 3022.8 2964.8 2893.3
2810.2 2730.5 2661.2 2593.7 2515.2 2414 2288.6 2149.3 2001.6 1885
1803.7 1742.9 1684.9 1619.9 1549.5 1434.6 1319.2 1156.1 956.7 788
620.6 472.4 340.2 234.1 138 59.7 0
2788.3 2879 2970.3 3053.1 3116.6 3158.5 3177.2 3167.2 3139.8 3106.2
3073.1 3050.9 3040.6 3027.7 3003.5 2962.1 2905.1 2846.3 2791.6 2746.4
2697.2 2614.1 2476.3 2282 2029.7 1727.7 1456.1 1195 945.7 754.4
590.2 451.6 331.7 232.4 138.9 60.5 0
2788.3 2903.6 3021.3 3128.5 3208.2 3266.5 3301.6 3311.7 3314.9 3319.2
3336.1 3371.4 3419.7 3461.5 3492.1 3510.3 3521.7 3543.4 3581.6 3607.8
3590.7 3485.3 3267.6 2943.9 2509.9 2020.9 1592.9 1233.9 934.6 720.9
559.8 431 323.1 230.9 139.6 61.2 0
2788.3 2928 3071.9 3206 3310.5 3382.5 3427.4 3448.9 3465.7 3488.4
3529.5 3593.7 3676.8 3763.6 3862.5 3973.2 4113.8 4297.7 4539.8 4797.6
5036.8 5192.2 5158 4917 4468.6 3862.3 3243.6 2637.6 2076.8 1587.7
1152.3 780.8 503.1 309.4 165.4 68.6 0
2788.3 2952.5 3122.6 3283.4 3412.9 3498.5 3553.3 3586.2 3616.6 3657.6
3722.9 3815.9 3934 4065.8 4232.9 4436.2 4705.8 5052 5497.9 5987.4
6483 6899 7048.2 6890.2 6427.3 5703.6 4894.4 4041.4 3218.9 2454.4
1744.9 1130.7 683.2 388.2 191.3 76 0
2788.3 2975.5 3173.4 3367.2 3518.9 3614.9 3674.7 3709.4 3744.7 3788.4
3850.9 3938.2 4052 4182.6 4344.9 4578.9 4913.8 5352.3 5902.9 6557.4
7342.4 8166.8 8897.8 9415.9 9545.4 9000.2 8228.9 7311 6309.4 5223.7
3979 2784.9 1794.3 1038.5 467.1 153 0
2788.3 2998.5 3224.3 3451.1 3625 3731.4 3796.1 3832.5 3872.6 3919.2
3979.1 4060.4 4170.1 4299.6 4456.8 4721.6 5121.8 5652.5 6307.8 7127.4
8201.6 9434.7 10747.5 11941.6 12663.3 12296.8 11563.4 10580.6 9400 7993
6213.1 4439.2 2905.4 1688.9 743.1 230 0
